ZL-1903

ZweiL PULL - ZL-1903

MSRP:
$0.00 USD
Contact Us
Product Description
  • Smooth, ergonomic design for a comfortable grip
  • Install horizontally or vertically
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
58
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
51
Width of Item (in)
2.0625
CC Length (mm)
36
CC Length (in)
1.4375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products