ZL-1905

ZweiL PULL - ZL-1905

MSRP:
$0.00 USD
Contact Us
Product Description
  • Smooth, ergonomic design for a comfortable grip
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
15
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
27
Height of Item (in)
1.125
Width of Item (mm)
10
Width of Item (in)
0.4375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products