Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
93
Length or Depth of Item when closed (mm)
17.2
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
56
Width of Item (in)
2.25
Handle Depth (mm)
17.2
Handle Depth (in)
0.6875
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files