Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
500
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
62
Width of Item (in)
2.5
Max. Door Thickness (mm)
45
Max. Door Thickness (in)
1.75
Min. Door Thickness (mm)
10
Min. Door Thickness (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y